eo_logo
 
Product added to cart

Reticle Calibration Stage Micrometer

×
Select Specifications
NIST Certification:
₹33,582 - ₹61,509

Common Specifications

Thickness (mm):
1.52 ±0.100
Dimensions (mm):
25.4 x 76.2 ±0.100
Pattern Length (mm):
0.1 - 20.0
Substrate:
Durable Chromium Coating on Glass
Optical Density OD (Average):
>2.0
Surface Quality:
60-40

Products

 NIST Certification   Compare   Stock Number   Price  Buy
No
Yes

Learn More

  • Features a Series of "H" Shaped Fiducial Images
  • Image Sizes from 0.1 to 20mm
  • Available with NIST Traceable Data

Our reticle calibration stage micrometer features a series of “H” shaped fiducial images in a range of sizes from 0.1 to 20mm. Micrometer features durable chromium coating with an O.D. > 2.0 on a 25 x 75 x 1.4mm substrate. Micrometer is available with NIST traceable tested data.

Technical Information

 
Pattern Length (mm) Pattern Height (mm) Line Width (μm)
0.10, 0.25, 0.50, 0.75 0.50 10
1.00, 2.50, 5.00, 7.50 1.00 20
10.0, 15.0, 20.0 3.00 40
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin