eo_logo
 
Product added to cart

Resolving Power Chart

×
  • Test for Astigmatism
  • USAF Test Pattern in Black, Red, Yellow, and Blue
  • 6 Elements in 6 Groups

USAF pattern is printed in black, red, yellow, and blue to test for chromatic aberration and at 90° for testing astigmatism.

Products

 Title   Compare   Stock Number   Price  Buy
36" L x 24" W, Resolving Power Chart

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group No.
-2 -1 0 1 2 3
1 0.250 0.500 1.00 2.00 4.00 8.00
2 0.280 0.561 1.12 2.24 4.49 8.98
3 0.315 0.630 1.26 2.52 5.04 10.10
4 0.353 0.707 1.41 2.83 5.66 11.30
5 0.397 0.793 1.59 3.17 6.35 12.70
6 0.445 0.891 1.78 3.56 7.13 14.30
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin