eo_logo
 
Product added to cart

Rare Earth Magnets

×
  • Neodymium Iron Boron (NdFeB) and Samarium Cobalt (SmCo)
  • High Resistivity to Demagnetization
  • Extremely Strong
  • Cost Effective

Rare Earth Magnets are constructed of Neodymium and Samarium Cobalt, offering the highest energy magnetic fields available in permanent magnets. They are ideal for applications requiring high energy but limited space. The Neodymium Iron Boron material is relatively expensive, but its high energy output makes it extremely cost-effective. Rare Earth Magnets, for this reason, are used in many demanding assembly and industrial applications where price is a concern. The Samarium Cobalt material is more stable than the NdFeB and, therefore, more appropriate for high temperature applications (250°C - 300°C). 

Common Specifications

Substrate:
NdFeB 42

Products

Dia. (inches)  Length (inches)   Width (inches)   Thickness (inches)   Gauss   Compare   Stock Number   Price  Buy
0.25 - - 0.20 3700.00
- 2.00 2.00 0.50 13,000.00
0.1875 - - 0.0625 1.25 lbs. lift
0.375 - - 0.20 3.5 lbs. lift
0.394 - - 0.20 3.5 lbs. lift
0.50 - - 0.125 5.5 lbs. lift
0.75 - - 0.1875 11.0 lbs. lift
1.00 - - 0.25 15.0 lbs. lift
0.125 - - 0.0625 12200.00
- 0.50 0.50 0.125 12200.00
- 1.00 0.50 0.125 12200.00
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin