eo_logo
 
Product added to cart

0.125" Core, Quartz Fiber Optic Light Guide

×
Select Specifications
Fiber Bundle Diameter (inches):
Stock #38-955 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹25,200
Qty 1+
₹25,200
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

General

Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-943
MX: #66-904
Geometry:
Spot Light

Physical & Mechanical Properties

Fiber Bundle Diameter (inches):
0.125
Length (inches):
36.00

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Products

 Fiber Bundle Diameter (inches)   Compare   Stock Number   Price  Buy
0.125

Learn More

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.
  • Designed for UV Applications
  • Maximize Transmission Efficiency
  • Multiple Core Sizes Available

Quartz Fiber Optic Light Guides are designed for ultraviolet applications. These economical, industrial grade UV light guides will show some fluorescence at 245nm and darken in gamma or X-ray environments. These plastic-clad quartz fibers provide maximum transmittance efficiency due to the 10:1 core/clad ratio and high flexibility from the small fiber diameter. Quartz Fiber Optic Light Guides’ sheathing is PVC-covered monocoil; terminations are stainless steel. Light guide adapters (not included) are needed to mate with fiber optic illuminators
The correct adapter will depend on the tip diameter of the light guide. Fibers #38-954 and #38-955 use #38-943.

Accessories

Title CompareStock Number  Price Buy
0.191" ID, Fiber Optic Adapter SX-5 #38-943 ₹4,140   Request Quote
  • 10 to 12 days
    ×

Technical Information

 
Length A B C D Stock No.
36.0" 0.062" 0.205" 0.190" 0.187" #38-954
36.0" 0.125" 0.312" 0.268" 0.187" #38-955
36.0" 0.250" 0.468" 0.430" 0.312" #38-956
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin