eo_logo
 
Product added to cart
Top Seller

PUROSOL™ Optical Cleaner

×
  • 100% Environmentally Safe
  • Smear and Residue Free
  • For All Coated and Multi-Layer Coated Military Optics

PUROSOL™ Optical Cleaner is ideal for use on cutting-edge optics as well as custom and military assemblies. This is the only cleaner in the world that breaks the bonding energy that holds soil to the surface. State-of-the-art cleaning solution has created a new high-tech standard for leading edge optical technology companies. PUROSOL™ Optical Cleaner is 100% hazard free, completely biodegradable, non-flammable, completely solvent free, odorless, non-conductive, neutral pH, contains no volatile organic compounds, and has exceptional static control. The cleaner is manufactured in a Class 100 Clean Room, and is ideal for cleaning glass or plastic.

Products

 Title   Compare   Stock Number   Price  Buy
Purosol Optical Cleaner 2 oz. Spray Bottle
Purosol Optical Cleaner 4 oz. Spray Bottle
Purosol Optical Cleaner 2 oz. Spray Case (24 Dropper Bottles)
Purosol Optical Cleaner 4 oz. Spray Case (24 Dropper Bottles)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin