eo_logo
 
Product added to cart

Precision Ronchi Rulings on Opal Glass

×
  • Chrome on Opal
  • High Tolerance
  • English and Metric Versions

Common Specifications

NIST Certification:
No
Dimensional Tolerance (inches):
±0.004
Thickness (mm):
1.52
Thickness Tolerance (mm):
±0.1
Clear Aperture (%):
95
Substrate:
Opal Glass

Products

 Title   Compare   Stock Number   Price  Buy
1" x 1", 25 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 50 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 100 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 150 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 200 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 250 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 300 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 500 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 750 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 2000 lp/inch, Opal Glass Ronchi Ruling
2" x 2", 25 lp/inch, Opal Glass Ronchi Ruling
2" x 2", 50 lp/inch, Opal Glass Ronchi Ruling
2" x 2",, 100 lp/inch, Opal Glass Ronchi Ruling
2" x 2", 150 lp/inch, Opal Glass Ronchi Ruling
2" x 2", 200 lp/inch, Opal Glass Ronchi Ruling
1" x 1", 5 lp/mm, Opal Glass Ronchi Ruling
1" x 1", 10 lp/mm, Opal Glass Ronchi Ruling
1" x 1", 20 lp/mm, Opal Glass Ronchi Ruling
1" x 1", 40 lp/mm, Opal Glass Ronchi Ruling
1" x 1", 50 lp/mm, Opal Glass Ronchi Ruling
1" x 1", 100 lp/mm, Opal Glass Ronchi Ruling
1" x 1", 200 lp/mm, Opal Glass Ronchi Ruling
2" x 2", 5 lp/mm, Opal Glass Ronchi Ruling
2" x 2", 10 lp/mm, Opal Glass Ronchi Ruling
2" x 2", 20 lp/mm, Opal Glass Ronchi Ruling
2" x 2", 40 lp/mm, Opal Glass Ronchi Ruling
2" x 2", 50 lp/mm, Opal Glass Ronchi Ruling
2" x 2", 100 lp/mm, Opal Glass Ronchi Ruling
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin