eo_logo
 
Product added to cart

Precision Ronchi Ruling Glass Slides

×
  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.

Precision Ronchi Ruling Glass slides are excellent for evaluating resolution, field distortion, and parfocal stability, especially of microscopes. Many different Linepairs Per Milimeter (lp/mm) versions available.

Common Specifications

Length (inches):
3.00
Pattern Size (mm):
12.7 x 25.4
Thickness (mm):
1.10
Width (inches):
1.00
Optical Density OD (Average):
3.00

Products

 Title   Compare   Stock Number   Price  Buy
5 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
10 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
20 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
40 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
80 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
100 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
200 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
400 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
600 lp/mm, 1" x 3", Float Glass, Ronchi Ruling
10 lp/mm, 1" x 3", Fused Silica, Ronchi Ruling
40 lp/mm, 1" x 3", Fused Silica, Ronchi Ruling
100 lp/mm, 1" x 3", Fused Silica, Ronchi Ruling
200 lp/mm, 1" x 3", Fused Silica, Ronchi Ruling
600 lp/mm, 1" x 3", Fused Silica, Ronchi Ruling
10 lp/mm, 1" x 3", FS w/ Fluorescent, Ronchi
40 lp/mm, 1" x 3", FS w/ Fluorescent, Ronchi
100 lp/mm, 1" x 3", FS w/ Fluorescent, Ronchi
200 lp/mm, 1" x 3", FS w/ Fluorescent, Ronchi
600 lp/mm, 1" x 3", FS w/ Fluorescent, Ronchi
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin