eo_logo
 
Product added to cart

Precision Powell Lenses

×
  • Generate Uniform, Flat-Top Profile Over Entire Line
  • Fan Angles from 1° to 75° Available
  • AR Coated for 400 - 500nm or 500 - 850nm

Precision Powell Lenses, also known as aspheric line generators (ALGs), spread an input beam across a uniform line with a top-hat beam profile at a specified fan angle. These Powell lenses are produced through a precision manufacturing process to ensure high contained power, uniformity, and line straightness across the entire produced line, as well as superior part-to-part consistency. They are designed for a specific input beam diameter to provide best line uniformity; larger input beams will result in higher intensity at the ends of the generated line, while smaller will create a more Gaussian distribution. Precision Powell Lenses are ideal for use in machine vision and life science applications including  3D profile measurement, PCB inspection, line-scan SD-OCT, line-scan confocal microscopy, flow cytometry, and particle analysis.

Common Specifications

Dimensions (mm):
8.90 +0.00/-0.15
Height (mm):
8.90 +0.00/-2.00
Index of Refraction (nd):
1.458

Products

 Fan Angle (°)   Coating   Substrate   Compare   Stock Number   Price  Buy
5.00 BBAR (400-500nm) N-BK7
10.00 BBAR (400-500nm) N-BK7
15.00 BBAR (400-500nm) N-BK7
20.00 BBAR (400-500nm) N-BK7
30.00 BBAR (400-500nm) N-BK7
45.00 BBAR (400-500nm) N-SF6
60.00 BBAR (400-500nm) N-SF6
75.00 BBAR (400-500nm) N-SF6
1.00 BBAR (500-850nm) N-BK7
5.00 BBAR (500-850nm) N-BK7
10.00 BBAR (500-850nm) N-BK7
15.00 BBAR (500-850nm) N-BK7
20.00 BBAR (500-850nm) N-BK7
30.00 BBAR (500-850nm) N-BK7
45.00 BBAR (500-850nm) N-SF6
60.00 BBAR (500-850nm) N-SF6
75.00 BBAR (500-850nm) N-SF6

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin