eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Precision Broadband Laser Mirrors

×
  • Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
  • High Reflectivity from 0 - 45° for All Polarization States
  • Variety of Coating Options Available

TECHSPEC® Precision Broadband Laser Mirrors feature high reflectivity and are ideal for UV, visible, and NIR beam steering applications. The broadband dielectric enhanced silver coatings feature >98% reflectivity from 450nm to 12μm wavelengths at incident angles from 0 - 45°. These mirrors meet MIL-M-13508-C durability standards. TECHSPEC® Precision Broadband Laser Mirrors are ideal for demanding laser applications requiring high laser damage thresholds including laser scanning and beam steering. The mirrors have a BOROFLOAT® substrate, and are offered in 12.70, 25.40, and 50.80mm diameters.  

Laser Optics

Common Specifications

Note:
Optical Power: λ/10
Clear Aperture (%):
>80
Back Surface:
Ground
Surface Quality:
20-10
Surface Flatness (P-V):
λ/10
Irregularity (P-V) @ 632.8nm:
λ/20
Angle of Incidence (°):
0-45
Substrate:
Durability:
MIL-M-13508-C

Products

 Wavelength Range (nm)  Dia. (mm)  Thickness (mm)  AOI (°)  Compare   Stock Number   Price  Buy
300 - 550 12.70 5.00 0-45
300 - 550 25.40 8.00 0-45
400 - 700 12.70 5.00 0-45
400 - 700 25.40 8.00 0-45
700 - 900 12.70 5.00 0-45
700 - 900 25.40 8.00 0-45
450 - 12000 12.70 5.00 0-45
450 - 12000 25.40 8.00 0-45
450 - 12000 50.80 12.50 0-45

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin