eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Precision Aspherized Achromatic Lenses

×
  • All Glass Color-Corrected Asphere
  • Ideal for Imaging and Biotech Applications
  • MgF2 Coated

Featuring an all glass design, TECHSPEC® Precision Aspherized Achromatic Lenses are truly achromatic, with less than 10μm of lateral chromatic aberration. These achromatic lenses are diffraction limited over the full visible spectrum, and have high numerical apertures for increased light throughput and small spot sizes. TECHSPEC® Precision Aspherized Achromatic Lenses are ideal for fluorescence microscopy, low signal-to-noise imaging applications, and multiple laser biotech applications.

Common Specifications

Diameter (mm):
25.00 +0.0/-0.1
Clear Aperture CA (mm):
22.5
Centering (arcmin):
≤3
Focal Length Specification Wavelength (nm):
587.6
Substrate:
Surface Quality:
20-10
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
450 - 700
Asphere Figure Error, RMS @ 632.8nm:
0.8λ

Products

Dia. (mm) EFL (mm) BFL (mm) CT (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
25.00 20.00 8.56 23.20 N-PK51 / S-NPH2 MgF2 (400-700nm)
25.00 25.00 16.40 25.00 N-PK51 / S-NPH2 MgF2 (400-700nm)

Technical Information

CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length
CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin