eo_logo
 
Product added to cart

Powder-Free Latex Gloves

×
  • ISO 5 Class 100
  • Powder Free Style
  • Available in Medium, Large and Extra Large
  • Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.

Powder-Free Latex Gloves are available in ISO 5 (Class 100) and powder-free (lab/pharmaceutical) styles, in sizes medium through extra-large. These gloves provide contamination free handling when working with small parts, doing assembly and touching sensitive surfaces. Latex gloves offer surprising fit and comfort. Powder-Free Latex Gloves are essential for cleanliness when handling optics. Medium gloves have a 95mm palm width and a 240mm length; Large gloves have a 110mm palm width and a 240mm length; X-Large gloves have a 115mm palm width and a 240mm length. 

Common Specifications

Length (mm):
240.00

Products

 Title   Compare   Stock Number   Price  Buy
Medium, 1 Box (50 Pairs), Latex Gloves Powder Free
Large, 1 Box (50 Pairs), Latex Gloves Powder Free
X-Large, 1 Box (50 Pairs), Latex Gloves Powder Free
Medium, 1 Box (50 Pairs), Latex Gloves Clean Room Class 100
Large, 1 Box (50 Pairs), Latex Gloves Clean Room Class 100
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin