eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Post Holder Assemblies

#59-006

#59-006 #59-007
×
  • 2" Post Holder Plus Slotted Base
  • Two Options for Our Most Popular Slotted Bases

TECHSPEC® Post Holder Assemblies provide a quick-change mount for all 0.50"(12.7mm) diameter Posts. These post holders are a popular combination of our 2" Post Holder (#58-978) and slotted Base Plates provide a quick-change mount for all 0.50"(12.7mm) diameter Posts. Mounts to any table or plate with ¼” mounting slots on 1" centers. Option A includes Base Plate #03-655, and Option B includes Base Plate #52-083. TECHSPEC® Post Holder Assemblies with base plate options allow different directional movement. They offer flexibility in side-to-side or forward-to-back positioning in benchtop assemblies. 

Note: Post not included.

Common Specifications

Note:
Post not included
Function:
Assembly
Post Holder Length (inches):
2.00

Products

 Type   Post Holder Length (inches)   Base Plate   Compare   Stock Number   Price  Buy
English 2.00 Sliding 2" x 3" Base Plate
English 2.00 Side to Side Sliding 2" x 3" Base Plate

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin