eo_logo
 
Product added to cart

Pixelink® USB 3.0 Cameras

Pixelink® USB 3.0 Cameras (Full Housing)

Pixelink® USB 3.0 Cameras (Full Housing)

Pixelink® USB 3.0 Cameras (Full Housing)  Pixelink® USB 3.0 Cameras (Board Level)
×
  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.

Note: Mounting Adapters are only designed for enclosed camera models, and not board-level. If your camera ends in "-BL", it does not have a compatible mount.

Common Specifications

Manufacturer:
Pixelink
Camera Family:
PL-D
Image Buffer:
Not Specified
Type of Sensor:
Progressive Scan CMOS
Machine Vision Standard:
USB3 Vision v1.0
Power Consumption (W):
Not Specified
Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Side Panel
Mount:
C-Mount
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera
Similar Cameras
×
PL-D721MU-T 1/2" 1.30 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D721MU-BL 1/2" 1.30 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D732CU-T 2/3" 2.20 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D732MU-T 2/3" 2.20 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D722CU-T 2/3" 2.30 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D752MU-T 1/1.2" 2.30 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D752MU-BL 1/1.2" 2.30 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D753CU-T 2/3" 2.80 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D753CU-BL 2/3" 2.80 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D753MU-BL 2/3" 2.80 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D753MU-T 2/3" 2.80 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D734CU-T 1" 4.20 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D734MU-T 1" 4.20 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D775CU-T 1/2.5" 5.00 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D775MU-T 1/2.5" 5.00 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D795CU-T 2/3" 5.01 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D755CU-T 2/3" 5.01 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D755CU-BL 2/3" 5.01 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D795MU-T 2/3" 5.01 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D755MU-T 2/3" 5.01 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D755MU-BL 2/3" 5.01 USB 3.0, Micro-B C-Mount
Polarized Monochrome Camera
Similar Cameras
×
PL-D755MU-T-POL 2/3" 5.01 USB 3.0, Micro-B C-Mount
Polarized Monochrome Camera
Similar Cameras
×
PL-D755MU-BL-POL 2/3" 5.01 USB 3.0, Micro-B C-Mount
Monochrome Camera PL-D726MU-BL 1" 6.60 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D797CU-T 1.1" 7.10 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D797CU-BL 1.1" 7.10 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D757CU-T 1.1" 7.10 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D757CU-BL 1.1" 7.10 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D797MU-T 1.1" 7.10 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D757MU-BL 1.1" 7.10 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D757MU-T 1.1" 7.10 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D797MU-BL 1.1" 7.10 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D759CU-T 1" 8.85 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D759CU-BL 1" 8.85 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D759MU-T 1" 8.85 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D759MU-BL 1" 8.85 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D799CU-T 1" 9.00 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D799MU-T 1" 9.00 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D7912CU-T 1.1" 12.00 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D7912MU-T 1.1" 12.00 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D7512CU-T 1.1" 12.29 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D7512CU-BL 1.1" 12.29 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D7512MU-T 1.1" 12.29 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D7512MU-BL 1.1" 12.29 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D7620CU-BL 1" 20.00 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D7620CU-T 1" 20.00 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D7620MU-BL 1" 20.00 USB 3.0, Micro-B C-Mount
Monochrome Camera
Similar Cameras
×
PL-D7620MU-T 1" 20.00 USB 3.0, Micro-B C-Mount
Color Camera PL-D7715CU-BL 1/2.3" 15.00 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D7718CU-T 1/2.3" 18.00 USB 3.0, Micro-B C-Mount
Color Camera
Similar Cameras
×
PL-D7718CU-BL 1/2.3" 18.00 USB 3.0, Micro-B C-Mount

Accessories

Title CompareStock Number  Price Buy
Type-A to Micro-B, USB 3.0 Locking Cable, 2m #89-403 ₹6,200   Request Quote
  • 10 to 12 days
    ×
Pixelink Type-A to Micro-B, USB 3.0 Locking Cable, 3m #89-404 ₹7,200   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.0 Cable, 8m #25-631 ₹20,300   Request Quote
  • 10 to 12 days
    ×
Trigger Cable Kit for PL-D Cameras with push button #89-405 ₹23,400   Request Quote
  • 10 to 12 days
    ×
Trigger Cable Kit for PL-D Cameras with end unterminated #89-406 ₹10,300   Request Quote
  • 10 to 12 days
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 ₹16,000   Request Quote
  • 10 to 12 days
    ×
Pixelink μScope Professional Microscopy Software #89-851 ₹1,45,000   Request Quote
  • Contact Us
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 ₹8,000   Request Quote
  • 10 to 12 days
    ×
Pixelink SDK Version 4 #58-179 ₹62,500   Request Quote
  • 10 to 12 days
    ×
PL-D Straight ¼-20 Mount #26-179 ₹7,800   Request Quote
  • 10 to 12 days
    ×
PL-D Right-angled ¼-20 Mount #26-178 ₹7,800   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin