eo_logo
 
Product added to cart

Opto IM Profile M Digital Microscope Modules

×
  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available

Opto IM Profile M Digital Microscope Modules are a compact, easy to use, complete microscope system that comes equipped with a system magnification of 20X, an IMX264 5MP Camera, and transmitted 4000K white light illumination all enclosed in an aluminum housing. With no additional objectives required, these U-shaped modules are easy to set up, portable, and feature a USB 3.1 interface allowing for simple configuration without compromising on performance. Opto IM Profile M Digital Microscope Modules include the OptoViewer 2.0 software for precise camera and light control as well as simple measurement and documentation tasks. These digital microscope modules are ideal for imaging flow cytometry and pathology applications, as well as a host of quality, metrology, and R&D applications.

Note: Each unit includes a 3m USB3 cable.

Common Specifications

Note:
3m USB 3.1 Cable Included
Type of Illumination:
Transmitted light 4000K
Field of View (mm):
0.42 x 0.35
Dimensions (mm):
193 x 140 x 40
Weight (g):
1400
Magnification:
20x
Frame Rate (fps):
36.00
Imaging Sensor:
IMX264
Pixels (H x V):
2,456 x 2,054
Type of Shutter:
Global
Pixel Size, H x V (μm):
3.45 x 3.45
Sensor (mm):
11.05
Connector:
USB 3.1 Gen.1, Type C

Products

 Title   Compare   Stock Number   Price  Buy
Color Opto IM Profile M Digital Microscope Module
Monochrome Opto IM Profile M Digital Microscope Module

Product Details

Optical calibration and resolution testing can be achieved with the optional Calibration Target Micro V1 with four unique quadrants that combine resolution targets with measurement scales, and the Particle Standard Target which allows the measurement and analysis through objects of different forms and sizes or of resolution in line pairs per mm.

Accessories

Title CompareStock Number  Price Buy
Type-A to Type-C, USB 3.1 Cable, 1m #29-110 ₹3,915   Request Quote
  • 10 to 12 days
    ×
Type-A to Type-C, USB 3.1 Cable, 3m #29-111 ₹4,959   Request Quote
  • 10 to 12 days
    ×
Breadboard Adapter Plate #29-115 ₹13,050   Request Quote
  • 10 to 12 days
    ×
Manual XYZΦ Stage #29-114 ₹1,04,835   Request Quote
  • 10 to 12 days
    ×
Particle Standard Target #29-112 ₹95,700   Request Quote
  • 10 to 12 days
    ×
Calibration Target Micro V2 #29-113 ₹85,260   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin