eo_logo
 
Product added to cart

Opto IM Compact M Digital Microscope Modules

Opto IM Compact M Digital Microscope Module

Opto IM Compact M Digital Microscope Module

×
  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available

Opto IM Compact M Digital Microscope Modules are a compact, easy to use, complete microscope system that includes high resolution optics, an IMX264 5MP Camera, and illumination all enclosed in an aluminum housing. With no additional objectives required, these modules are easy to set up, portable, and feature a USB 3.1 interface allowing for simple configuration without compromising on performance. These 90° angled reflected light digital microscope modules feature coaxial incident light and diffuse ring light LED illumination. Opto IM Compact M Digital Microscope Modules include the OptoViewer 2.0 software for camera and light control as well as simple measurement and documentation tasks. These digital microscope modules are ideal for quality and metrology labs, in-process inspection, and applications requiring measurement, analysis, and documentation.

Note: Each unit includes a 3m USB3 cable.

Common Specifications

Note:
3m USB 3.1 Cable Included
Type of Illumination:
Coaxial + Ring
Field of View (mm):
2.3 x 1.9
Dimensions (mm):
175 x 80 x 40
Weight (g):
700
Frame Rate (fps):
36.00
Imaging Sensor:
IMX264
Pixels (H x V):
2,456 x 2,054
Type of Shutter:
Global
Pixel Size, H x V (μm):
3.45 x 3.45
Sensor (mm):
11.05
Connector:
USB 3.1 Gen.1, Type C

Products

 Title   Compare   Stock Number   Price  Buy
Color Opto IM Compact M Digital Microscope Module
Monochrome Opto IM Compact M Digital Microscope Module

Product Details

Optical calibration and resolution testing can be achieved with the optional Calibration Target Micro V1 with four unique quadrants that combine resolution targets with measurement scales, and the Particle Standard Target which allows the measurement and analysis through objects of different forms and sizes or of resolution in line pairs per mm.

Accessories

Title CompareStock Number  Price Buy
Calibration Target Micro V2 #29-113 ₹85,260   Request Quote
  • 10 to 12 days
    ×
Particle Standard Target #29-112 ₹95,700   Request Quote
  • 10 to 12 days
    ×
IM Foldable Stand #29-117 ₹1,35,285   Request Quote
  • 10 to 12 days
    ×
Straight Bracket #29-116 ₹5,655   Request Quote
  • 10 to 12 days
    ×
Type-A to Type-C, USB 3.1 Cable, 1m #29-110 ₹3,915   Request Quote
  • 10 to 12 days
    ×
Type-A to Type-C, USB 3.1 Cable, 3m #29-111 ₹4,959   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin