eo_logo
 
Product added to cart
Top Seller

Optical Cast Infrared (IR) Longpass Filters

×
  • Lightweight Plastic
  • Excellent Thermal and Chemical Resistance

Optical Cast Infrared (IR) Longpass Filters are ideal for blocking visible light while passing near infrared wavelengths. New plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs at half the weight of glass filters. Compared to similarly available transparent plastics, Thermoset ADC filters have the highest transmission and lowest haze, have at least 25-50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali, and alcohols). Optical Cast Infrared (IR) Longpass Filters have excellent thermal characteristics and are resistant to pits from hot sparks resulting from welding or grinding processes. The filters can also be easily drilled with high-speed carbide bits for all mounting types.

Common Specifications

Thickness (mm):
1.50 Nominal
Dimensional Tolerance (mm):
±0.3
Substrate:
Thermoset ADC (CR-39®)
Coating:
Uncoated
Color:
Black
Index of Refraction (nd):
1.501 @ 20°C
Transmission (%):
>90 (typical)
Abbe Number (vd):
57.00
Density (g/cm3):
1.320 at 20°C
Operating Temperature (°C):
100 Continuous, 130 One Hour Max

Products

 Dimensions (mm)   Dimensions (inches)  Dia. (mm) Dia. (inches)  Thickness (mm)   Compare   Stock Number   Price  Buy
- - 5.00 0.20 1.50
- - 10.00 0.39 1.50
- - 12.50 0.49 1.50
- - 20.00 0.79 1.50
- - 25.00 0.98 1.50
- - 25.40 1.00 1.50
25.4 x 25.4 1 x 1 - - 1.50
- - 50.00 1.97 1.50
- - 50.80 2.00 1.50
50.8 x 50.8 2 x 2 - - 1.50
- - 76.20 3.00 1.50
101.6 x 127.0 4 x 5 - - 1.50
- - 139.70 5.5 1.50
127.0 x 177.8 5 x 7 - - 1.50
203.2 x 254.0 8 x 10 - - 1.50

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin