eo_logo
 
Product added to cart

Omega Optical DUV Transmission Gratings

DUV Transmission Gratings

DUV Transmission Gratings

×
  • Designed for Deep Ultraviolet (DUV) Wavelengths between 190 - 400nm
  • High Performance in Harsh Environments
  • Multiple Diffraction Angles Available in 12.7 or 25mm Square Sizes
  • 2025 SPIE Prism Award Winning Product

Omega Optical DUV Transmission Gratings are designed to extend into the deep UV range, covering 190 - 400nm. Featuring good environmental stability and resistance to solarization, these gratings offer high performance and durability for systems operating in harsh environments. These Gratings provide a diffraction efficiency of 20% for wavelengths greater than 190nm and up to 50% for wavelengths between 200 - 240nm. Omega Optical DUV Transmission Gratings are available in 12.7 and 25mm square construction with resolution ranges from 300 - 1200 grooves/mm. These gratings are ideal for applications that require high-performance solutions, such as semiconductor manufacturing and life science analysis.

Handling Gratings: Gratings require special handling and are prone to damage from fingerprints and aerosols. Gratings should only be handled by the edges.

Common Specifications

Construction:
Ruled Grating
Thickness (mm):
2.00

Products

 Groove Density (grooves/mm)   Blaze Angle (°)   Dimensions (mm)   Compare   Stock Number   Price  Buy
300 8.6 12.70 x 12.70
600 13 12.70 x 12.70
600 17.5 12.70 x 12.70
600 22 12.70 x 12.70
830 19.4 12.70 x 12.70
1200 26.7 12.70 x 12.70
300 8.6 25.00 x 25.00
600 13 25.00 x 25.00
600 17.5 25.00 x 25.00
600 22 25.00 x 25.00
830 19.4 25.00 x 25.00
1200 26.7 25.00 x 25.00

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin