Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Preconfigured Olympus Stereo Microscope Systems include an Olympus SZ61 or SZX7 microscope and some of the most common components used to complete a microscope system. The Olympus SZ61 Microscope utilizes a Greenough optical system for improved image quality and superior field flatness. The Olympus SZX7 Microscope features video compatibility and a Galilean optical system for high resolution imaging. Boom stand systems include a high stability Ball Bearing Room Stand (#54-121). Microscope System includes a basic reflected light stand and is ready to be used with a camera of your choice. Add a camera (such as Microscopy Camera) to complete the video microscope system*. See the Technical Information tab for parts that are included in each configuration.
*Note: Additional connection cables and/or external power supply may be required.
Manufacturer | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Olympus | #89-352 | ₹3,82,500 Qty 5+ ₹3,63,150 Request Quote |
|
||
Olympus | #89-354 | ₹3,37,500 Qty 5+ ₹3,20,400 Request Quote |
|
||
Olympus | #89-353 | ₹4,72,500 Qty 5+ ₹4,48,650 Request Quote |
|
||
Olympus | #89-355 | ₹6,70,500 Qty 5+ ₹6,36,750 Request Quote |
|
Olympus SZ61 Stereo Microscope Boom Stand System (#89-352) | |
Description | Stock No. |
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) | #88-126 |
10X Widefield Eyepieces | #88-108 |
0.3X Objective | #88-127 |
Rack & Pinion Focusing Mount | #33-195 |
32mm Fixed Column for Boom Stand | #55-618 |
Olympus SZ61 Stereo Microscope System (#89-354) | |
Description | Stock No. |
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) | #88-126 |
10X Widefield Eyepieces | #88-108 |
0.3X Objective | #88-127 |
Basic Reflected Light Stand | #88-207 |
Your choice of Camera and Lighting* | Not included* |
Olympus SZX7 Stereo Microscope Boom Stand System (#89-353) | |
Description | Stock No. |
SZX7 Stereo Microscope Body | #88-103 |
30° Binocular Observation Tube | #88-106 |
10X Widefield Eyepieces | #88-108 |
1X Achromatic Objective Lens | #88-112 |
Rack & Pinion Focusing Mount | #33-195 |
32mm Fixed Column for Boom Stand | #55-618 |
Olympus SZX7 Stereo Microscope System (#89-355) | |
Description | Stock No. |
SZX7 Stereo Microscope Body | #88-103 |
30° Trinocular Observation Tube | #88-107 |
10X Widefield Eyepieces | #88-108 |
1X Achromatic Objective Lens | #88-112 |
1X Camera adapter with C-Mount Coupler | #88-209 |
Basic Reflected Light Stand | #88-207 |
Your choice of Camera and Lighting* | Not included* |
*Choose your preferred Camera (such as Microscopy Camera), additional Lighting (such as Microscopy Lighting) and other optional components from our wide selection to complete a video microscope system for industrial inspection or life science application. These are sold separately. Additional connection cables and/or external power supply may be required
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act