eo_logo
 
Product added to cart

Olympus Plan Achromatic Objectives

See More by Olympus

Olympus Plan Achromatic Objectives

Olympus Plan Achromatic Objectives #86-813 #86-814 #86-816
×
  • Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
  • Excellent Price-to-Performance Ratio
  • Suitable for Introductory and Advanced Optical Microscopy Applications
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Plan Achromatic Objectives are designed for clinical laboratory or examination applications. When using brightfield observation in a transmitted illumination system, Olympus Plan Achromatic Objectives provide excellent field flatness of up to F.N.22.

Common Specifications

Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Manufacturer:
Olympus
Maximum Diameter (mm):
24
Field Number (mm):
22
Parfocal Length (mm):
45
Mounting Threads:
RMS / 20.32mm x 36 TPI

Products

 Magnification  NA  Field Number (mm)  FL (mm)  Model Number  WD (mm)  Compare   Stock Number   Price  Buy
2X 0.06 22 90.00 1-U2B221 5.8
4X 0.10 22 45.00 1-U2B222 18.5
10X 0.25 22 18.00 1-U2B223 10.6
20X 0.40 22 9.00 1-U2B225 1.2
40X 0.65 22 4.50 1-U2B227 0.6
100X 1.25 22 1.80 1-U2B235 0.15

Technical Information

 
  Stock # A B C D E F G
PLN 2X 16-879 39.1 3.4 0.0 16.8 16.8 24.0 4.5
PLN 4X 86-812 26.4 4.4 0.0 15.8 15.8 24.0 4.5
PLN 10X 86-813 34.3 4.1 1.6 10.5 16.0 24.0 4.5
PLN 20X 86-814 43.7 4.2 2.4 6.1 15.6 24.0 4.8
PLN 40X 86-815 44.3 4.2 3.0 7.5 15.6 24.0 4.5
PLN 100X 86-816 44.7 4.2 2.5 6.6 15.6 24.0 4.5

Accessories

Title CompareStock Number  Price Buy
Olympus Single Port Tube Lens, 180mm Focal Length #86-835 ₹64,350   Request Quote
  • 10 to 12 days
    ×
Olympus Wide Field Tube Lens, 180mm Focal Length #36-401 ₹47,700   Request Quote
  • 10 to 12 days
    ×
Olympus Wide Field Tube Lens to T-Mount Holder #11-149 ₹13,860   Request Quote
  • 10 to 12 days
    ×
Olympus Low Auto Fluorescence Immersion Oil #86-834 ₹6,750   Request Quote
  • 10 to 12 days
    ×
Olympus 1X Camera Coupler #89-605 ₹10,350   Request Quote
  • 10 to 12 days
    ×
Olympus C-Mount Adapter #89-606 ₹21,150   Request Quote
  • 10 to 12 days
    ×
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 ₹55,350   Request Quote
  • 10 to 12 days
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 ₹55,350   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin