eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Off-Axis Ellipsoidal Mirrors

TECHSPEC® Off-Axis Ellipsoidal Mirrors

TECHSPEC® Off-Axis Ellipsoidal Mirrors

TECHSPEC® Off-Axis Ellipsoidal Mirrors Protected Aluminum Off-Axis Ellipsoidal Mirror Protected Gold Off-Axis Ellipsoidal Mirror
×
  • <100Å Surface Roughness for Low Scatter
  • Diamond Turned Alignment Surfaces
  • Ideal for Finite Conjugate Reflection

TECHSPEC® Off-Axis Ellipsoidal Mirrors are finite conjugate focusing mirrors used to image at a set angle. These mirrors feature fixed conjugate image and object path lengths, providing up to 2.5X magnification from the object plane to the imaging plane. Off-Axis Ellipsoidal Mirrors are commonly found in Fourier-transform infrared spectroscopy (FTIR) systems where broadband light sources require the use of metallic reflectors with an off-axis design to meet space constraints. TECHSPEC Off-Axis Ellipsoidal Mirrors feature a diamond turned cylindrical surface on their base, with a radius equivalent to the distance to the major axis of the ellipse, for aligning the mirror to the major axis as well as a diamond turned flat reference surface that is perpendicular to the major axis. Please contact us if your application requires an Off-Axis Ellipsoidal Mirror with custom specifications.

Common Specifications

Surface Roughness (Å):
<100 RMS
Substrate:
Aluminum 6061-T6
Surface Quality:
60-40
Coating Type:
Metal

Products

 Magnification   Coating   Dimensions (mm)   Compare   Stock Number   Price  Buy
2X Protected Aluminum (400-2000nm) 25.40 x 25.40
2X Protected Gold (700-10000nm) 25.40 x 25.40
2.5X Protected Aluminum (400-2000nm) 31.75 x 31.75
2.5X Protected Gold (700-10000nm) 31.75 x 31.75

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin