eo_logo
 
Product added to cart

Norland Index Matching Liquid (IML) 150

See More by Norland

Norland Index Matching Liquid (IML) 150

×
  • 1.52 Index of Refraction at 589nm
  • Ideal for Temporary Fiber Slicing
  • 6g or 30g Preloaded Syringes

Norland Index Matching Liquid (IML) 150 is a low viscosity liquid monomer used as an index matching media for temporary fiber slicing. Unlike silicone index matching liquids which are difficult to completely remove from a fiber end after use, IML 150 is easily removed using acetone. This index matching liquid can also be used between two optical elements to eliminate reflection losses caused by glass-air interfaces. Norland Index Matching Liquid (IML) 150 is available in preloaded syringes with either 6g or 30g of liquid. IML 150 does not cure and will always remain a liquid.

Common Specifications

Norland Number:
IML 150
Shelf Life:
8 months
Index of Refraction (nd):
1.52
Viscosity (cps):
100

Products

 Norland Number   Size (oz)   Index of Refraction (nd  Compare   Stock Number   Price  Buy
IML 150 0.20 1.52
IML 150 1 1.52

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin