eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Non-Polarizing In-Line Cube Beamsplitters

×
  • Significantly Reduces Glare and Interference
  • 50/50 Reflection/Transmission Ratio
  • Ideal for In-Line Illumination

Common Specifications

Note:
Absorptive Surface Treatment on Blackened Face
Bevel:
Protective bevel as needed
Clear Aperture (%):
>90
Construction:
Cube
Beam Deviation (arcmin):
≤2
Coating:
VIS
Coating Specification:
Ravg <0.5% @ 430 - 670nm
Reflection/Transmission Ratio (R/T):
50/50
Substrate:
Surface Quality:
40-20
Wavelength Range (nm):
430 - 670
|Ts-Tp|:
<6%
Absolute Transmission (%):
45 ±10
Average Transmission (%):
45 ±5
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Products

 Dimensions (mm)   Wavelength Range (nm)   Reflection/Transmission Ratio (R/T)   Compare   Stock Number   Price  Buy
10.0 x 10.0 x 10.0 430 - 670 50/50
15.0 x 15.0 x 15.0 430 - 670 50/50
25.0 x 25.0 x 25.0 430 - 670 50/50
35.0 x 35.0 x 35.0 430 - 670 50/50
50.0 x 50.0 x 50.0 430 - 670 50/50

Product Details

TECHSPEC® Non-Polarizing In-Line Cube Beamsplitters are specialized versions of TECHSPEC® Broadband Non-Polarizing Cube Beamsplitters that include a proprietary surface treatment on one surface. This feature reduces glare, interference artifacts, and improves image contrast. These cube beamsplitters are ideal for in-line illumination applications and are particularly useful in a wide range of applications that are sensitive to ghost reflections. TECHSPEC® Non-Polarizing In-Line Cube Beamsplitters are constructed from high tolerance right angle prisms and are Broadband Anti-Reflection (BBAR) coated to maximize transmission at specified wavelengths. These beamsplitters are spectrally flat within their design wavelength range, reducing undesirable effects caused by changes in the angle of incidence or converging/diverging beams.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin