eo_logo
 
Product added to cart

NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector

×
  • Two Color Si-InGaAs Chip for 320 – 1700nm Wavelength Range
  • Embedded 24-Bit Analog-to-Digital Converter
  • Digital USB Connection and Two Analog BNC Connections

NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector is a broadband, amplified Si-InGaAs photodetector that allows for analog or digital connection and enables rapid development of high-performance sensing and spectroscopy solutions suitable in industrial, laboratory, and research environments. Featuring a two-color Si and InGaAs chip, this photodetector allows straightforward beam alignment and achieves a wide spectral response ranging from 320 - 1700nm. With an embedded 24-bit analog-to-digital converter (ADC), the Si and InGaAs analog outputs are simultaneously digitized with adjustable sampling rates from 0.5 to 120kSPS via USB connection. NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector’s Si and InGaAs channels are both independently amplified with analog bandwidths up to 56kHz, picowatt sensitivity, and 8 switchable transimpedance gain options ranging from 1.5kΩ to 4.4MΩ. This photodetector comes with a user friendly, plug-and-play software for ease of setup, and features DLLs allowing for programming using .NET based languages such as C++, C#, LabView, Python, and MATLAB.

Products

 Title   Compare   Stock Number   Price  Buy
SPIDER High Dynamic Range VIS-SWIR Photodetector

Technical Information

Accessories

Title CompareStock Number  Price Buy
Fiber Coupling Adapter #26-741 ₹40,500   Request Quote
  • 10 to 12 days
    ×
SM1 to SM05 Thread Adapter #26-742 ₹6,075   Request Quote
  • 10 to 12 days
    ×
SM1 to C-Mount Thread Adapter #26-743 ₹6,075   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin