eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

NIR I Coated Plano-Concave (PCV) Lenses

×

TECHSPEC® NIR I Coated Plano-Concave (PCV) Lenses are designed to bend parallel input rays to diverge from one another on the output side of the lens causing this lens to have a negative focal length. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Plano-Concave (PCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® NIR I Coated Plano-Concave (PCV) Lenses offer optimal performance in the 600nm to 1050nm range. These lenses are also available Uncoated, VIS-EXTMgF2VIS 0°VIS-NIRYAG-BBAR, or with NIR II AR coating options. 

Common Specifications

Bevel:
Protective bevel as needed
Coating:
NIR I (600-1050nm)
Wavelength Range (nm):
600 - 1050
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Damage Threshold, By Design:
7 J/cm2 @ 1064nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
3.00 -6.00 -6.56 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
3.00 -9.00 -9.56 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
6.00 -6.00 -6.84 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
6.00 -9.00 -9.84 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
6.00 -12.00 -12.99 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
6.00 -15.00 -16.32 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
6.00 -18.00 -19.32 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
9.00 -9.00 -10.21 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
9.00 -12.00 -13.26 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
9.00 -18.00 -19.26 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
9.00 -27.00 -28.68 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
12.00 -12.00 -13.23 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
12.00 -15.00 -16.68 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
12.00 -18.00 -19.95 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
12.00 -24.00 -26.32 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
12.00 -48.00 -50.31 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
20.00 -30.00 -31.96 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
20.00 -40.00 -42.31 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
20.00 -50.00 -52.31 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
20.00 -100.00 -102.88 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
25.00 -25.00 -26.96 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
25.00 -35.00 -36.96 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
25.00 -50.00 -52.31 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
25.00 -100.00 -102.31 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
50.00 -100.00 -103.30 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
50.00 -125.00 -128.30 NIR I (600-1050nm)
Other Coating Options
×
N-BK7

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin