eo_logo
 
Product added to cart

Nikon CFI Plan Fluor Objectives

See More by Nikon

Nikon CFI Plan Fluor Objectives

×
  • Provide High Contrast Fluorescence Observation
  • Ideal for Multiple Microscopy Techniques
  • High Transmission from UV to the IR

Nikon CFI Plan Fluor Objectives feature high transmission from the ultraviolet to the infrared, along with exceptional flatness across the entire field of view. These objectives are ideal multipurpose objectives for a variety of microscopy techniques, including brightfield, fluorescence, polarizing, or DIC microscopy. These microscope objectives are suitable for high contrast fluorescence observation or for applications including photomicrography. Nikon CFI Plan Fluor Objectives have M25 x 0.75 mounting threads. The objectives are available in magnifications from 4X up to 60X.  

Common Specifications

Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Manufacturer:
Nikon
Immersion Liquid:
N/A
Maximum Sensor Format:
2/3"
Mounting Threads:
M25 x 0.75

Products

 Magnification  NA  Field Number (mm)   Model Number  WD (mm)  Compare   Stock Number   Price  Buy
4X 0.13 25 MRH00045 17.2
10X 0.30 25 MRH00105 16.0
20X 0.50 25 MRH00201 2.1
40X 0.75 25.2 MRH00401 0.66
60X 0.85 25.2 MRH00602 0.3

Technical Information

Dimensions (mm)
Stock No. Nikon Model Number Immersion Liquid Magnification Parafocal Length
A B C D
#88-378 MRH00041

N/A

4X 60.06 30.0 42.7 16.5 M25 x 0.75
#88-379 MRH00101 N/A 10X 60.06 30.0 42.4 18.0 M25 x 0.75
#38-004 MRP07220 Water 16X 75.0 35.0 72.0 6.0 M32 x 0.75
#88-380 MRH00201 N/A 20X 60.06 28.0 57.8 8.5 M25 x 0.75
#88-381 MRH00401 N/A 40X 60.06 30.0 59.2 10.0 M25 x 0.75
#88-382 MRH00602 N/A 60X 60.06 31.5 59.2 5.0 M25 x 0.75

Accessories

Title CompareStock Number  Price Buy
Nikon 200mm Tube Lens #58-520 ₹42,840   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin