eo_logo
 
Product added to cart

Net Grid Transmission Reticles

×
  • Designed for 1X Objective Power
  • Net Grid Squares over Entire Field
  • 19 or 21mm Diameter Versions

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X. Squares are over entire field.

Common Specifications

Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±3
Centering (mm):
0.1
Line Width Tolerance (mm):
±0.002

Products

Dia. (mm)  Thickness (mm)   Thickness Tolerance (mm)   Overall Accuracy (μm)   Centering (mm)   Compare   Stock Number   Price  Buy
21.00 1.50 ±0.1 ±3 0.1
19.00 1.50 ±0.1 ±3 0.1
19.00 1.50 ±0.1 ±3 0.1
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin