eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Near-IR (NIR) Achromatic Lenses

×
  • Designed to Give Increased Resolution and Smaller Spot Sizes for NIR Wavelengths (750-1100nm)
  • Decreased Spherical Aberration for Monochromatic Sources Out to 2μm
  • Broadband AR Coating has <1% Reflectivity Between 750–1550nm

TECHSPEC® Near-IR (NIR) Achromatic Lenses are designed to provide the smallest spot size possible for polychromatic light between 750 and 1100nm. By utilizing our NIR doublets instead of standard doublets designed for the visible, the RMS spot diameter can be reduced from 43μm to 22.5μm, for example, when using polychromatic light. Spot size will be smaller when focusing on monochromatic sources. TECHSPEC Near-IR (NIR) Achromatic Lenses also reduce spherical aberration and perform superior when used with a monochromatic source up to 2μm in wavelength. Typical applications for these doublets include imaging lenses for the near infrared, focusing and expanding of NIR lasers, and focusing/collimating lenses for fiber optics and NIR LEDs.

Common Specifications

Bevel:
Protective bevel as needed
Focal Length Tolerance (%):
±1
Focal Length Specification Wavelength (nm):
880.00
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Products

Dia. (mm) EFL (mm) BFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
25.00 35.00 26.87 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 40.00 31.74 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 45.00 37.80 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 50.00 43.29 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 60.00 52.96 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 75.00 69.06 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 100.00 93.89 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 150.00 143.90 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
25.00 30.00 21.96 N-LAK14 / N-SF66 NIR I (600-1050nm)
Other Coating Options
×
25.00 200.00 193.761 N-LAK22 / N-SF6 NIR I (600-1050nm)
Other Coating Options
×
6.00 9.00 6.66 N-LAK22 / N-SF6 NIR II (750-1550nm)
6.00 12.00 9.30 N-LAK22 / N-SF6 NIR II (750-1550nm)
6.00 15.00 12.42 N-LAK22 / N-SF6 NIR II (750-1550nm)
6.00 25.00 22.24 N-LAK22 / N-SF6 NIR II (750-1550nm)
6.00 30.00 27.22 N-LAK22 / N-SF6 NIR II (750-1550nm)
6.00 35.00 32.22 N-LAK22 / N-SF6 NIR II (750-1550nm)
6.00 40.00 37.17 N-LAK22 / N-SF6 NIR II (750-1550nm)
9.00 12.00 6.60 N-LAK14 / N-SF66 NIR II (750-1550nm)
9.00 15.00 11.59 N-LAK22 / N-SF6 NIR II (750-1550nm)
9.00 20.00 16.46 N-LAK22 / N-SF6 NIR II (750-1550nm)
9.00 30.00 26.50 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 15.00 9.95 N-LAK14 / N-SF66 NIR II (750-1550nm)
12.00 18.00 12.30 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 20.00 14.18 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 25.00 21.05 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 30.00 25.83 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 35.00 30.73 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 40.00 35.67 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 50.00 46.70 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 60.00 56.67 N-LAK22 / N-SF6 NIR II (750-1550nm)
12.00 75.00 71.65 N-LAK22 / N-SF6 NIR II (750-1550nm)
15.00 20.00 14.14 N-LAK14 / N-SF66 NIR II (750-1550nm)
15.00 25.00 19.49 N-LAK22 / N-SF6 NIR II (750-1550nm)
15.00 30.00 25.62 N-LAK22 / N-SF6 NIR II (750-1550nm)
25.00 30.00 21.96 N-LAK14 / N-SF66 NIR II (750-1550nm)
Other Coating Options
×
25.00 35.00 26.87 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 40.00 31.74 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 45.00 37.80 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 50.00 43.29 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 60.00 52.96 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 75.00 69.06 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 100.00 93.89 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 150.00 143.90 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
25.00 200.00 193.761 N-LAK22 / N-SF6 NIR II (750-1550nm)
Other Coating Options
×
50.00 100.00 87.86 N-LAK22 / N-SF6 NIR II (750-1550nm)
50.00 150.00 139.87 N-LAK22 / N-SF6 NIR II (750-1550nm)
50.00 200.00 191.15 N-LAK22 / N-SF6 NIR II (750-1550nm)

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin