eo_logo
 
Product added to cart

Near-Infrared (NIR) Linear Polarizing Film

×
  • Ideal for NIR Polarization Applications
  • >400:1 Extinction Ratio from 800 - 2200nm
  • High Efficiency Across Wavelength Range
  • Durable Polymer Substrate

Near-Infrared (NIR) Linear Polarizing Film consists of a durable polymer substrate and is ideal for imaging applications that range from the visible to NIR (400 - 2200nm). This polarizing polymer film features an excellent average transmission of 39% with greater than 99.6% polarization efficiency for incident randomly polarized light between 760 and 2200nm. Multiple rectangular sizes are available to accommodate light sources that range from low power NIR lasers with small beam diameters, to larger LED light beams. Near-Infrared (NIR) Linear Polarizing Film is used in industrial imaging and laboratory applications, i.e. to attenuate the intensity of low output NIR lasers and LEDs or to reduce glare in images recorded using NIR photodetectors. The polarization axis is labelled on the protective masking of the polarizing polymer film for rectangular parts and as a notch cutout on the polarizing polymer film for circular parts.

Note: Remove protective masking before first use.

Common Specifications

Construction:
Polarizing Film
Coating:
Uncoated
Substrate:
Polymer Film on TAC
Wavelength Range (nm):
400 - 2200

Products

 Extinction Ratio   Wavelength Range (nm)  Dia. (mm)  Dimensions (mm)   Dimensional Tolerance (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
400:1 (Average @ 800 - 2200nm) 400 - 2200 15.00 - ±0.25 0.50
400:1 (Average @ 800 - 2200nm) 400 - 2200 20.00 - ±0.25 0.50
400:1 (Average @ 800 - 2200nm) 400 - 2200 30.00 - ±0.25 0.50
400:1 (Average @ 800 - 2200nm) 400 - 2200 40.00 - ±0.25 0.50
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 10.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 12.50 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 - 12.5 x 12.5 +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 15.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 20.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 25.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 - 25 x 25 +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 30.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 40.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 50.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 - 50 x 50 +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 75.00 - +/- 0.25 0.58
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical 400 - 2200 - 76 x 76 +/- 0.25 0.58

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin