Narrow-Spectrum Laser-Gard® Safety Eyewear offers protection at laser-specific wavelengths, blocking only narrow bands around laser lines. The Optical Density values in the stated ranges should be used to determine protective capabilities for your laser wavelength. Each goggle and spectacle is color coded and clearly stamped with the type of laser beam against which it protects and the attenuation density provided. Goggles completely block designated wavelengths so beam is not visible. All eyewear are ANSI Z136.1 certified. All CE-marked eyewear are also certified to EN58215, EN207/EN208.
Note: Colors shown in photos are representative. For individual eyewear color, please see Specifications.
(LOTG® eyewear not available for sale in Europe, we recommend LGF for European customers.)
Warning: Because of this potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act