Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
TECHSPEC® N-BK7 Penta Prisms are five-sided prisms featuring a ray deviation of 90° and a right-handed image. The reflecting surfaces are aluminized. Slight movement of the prism does not affect the true right angle at which light rays are reflected, making a penta prism the ideal optical tool for defining a right angle in an optical system. TECHSPEC® N-BK7 Penta Prisms are made from precision N-BK7 for use in a variety of visible light applications. These prisms are offered with a VIS 0º or MgF2 coating, in a variety of sizes.
TECHSPEC® Penta Prism Dimensions | |||||
Stock No. | Coating | Dimensions | |||
A | B | ||||
#85-159 | VIS 0° | 0.50 | 0.60 | ||
#85-160 | VIS 0° | 1.00 | 1.20 | ||
#45-112 | MgF2 | 5.00 | 6.10 | ||
#48-595 | VIS 0° | ||||
#32-030 | MgF2 | 10.00 | 11.95 | ||
#48-596 | VIS 0° | ||||
#43-502 | MgF2 | 15.00 | 15.96 | ||
#48-597 | VIS 0° | ||||
#31-051 | MgF2 | 20.00 | 21.65 | ||
#48-598 | VIS 0° | ||||
#42-779 | MgF2 | 25.00 | 27.90 | ||
#47-458 | MgF2 | ||||
#48-599 | VIS 0° | ||||
#45-073 | MgF2 | 30.00 | 32.47 | ||
#48-600 | VIS 0° | ||||
#45-402 | MgF2 | 35.00 | 37.88 | ||
#48-601 | VIS 0° | ||||
#45-674 | MgF2 | 40.00 | 43.30 | ||
#48-602 | VIS 0° | ||||
#45-675 | MgF2 | 45.00 | 48.71 | ||
#48-603 | VIS 0° | ||||
#45-676 | MgF2 | 50.00 | 54.12 | ||
#47-459 | MgF2 | ||||
#48-604 | VIS 0° | ||||
![]() |
Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.
Our capabilities include:
Learn more about our custom manufacturing capabilities or submit an inquiry here.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act