eo_logo
 
Product added to cart

Multi-Grid Standard Stage Micrometer

×
  • Calibrate Distortion in High Magnification Systems

The Multi-Grid Stage Micrometer features grids of varying frequency, and is ideal for calibrating distortion in microscopic systems. Grid sizes are 0.5mm (25μm divisions), 1.0mm (50μm divisions), 2.0mm (100μm divisions) and 4.0mm (200μm divisions). Micrometer also features an angle grid (15° segments). Target is chrome on glass, 1" x 3" x 1.5mm.

Common Specifications

Scale Divisions:
0.5mm (25μm divisions), 1.0mm (50μm divisions), 2.0mm (100μm divisions), 4.0mm (200μm divisions), angle grid (15° segments)
Dimensions (mm):
25.4 x 76.2
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100

Products

 Title   Compare   Stock Number   Price  Buy
Multi-Grid Standard Stage Micrometer
Multi-Grid Standard Stage Micrometer w/ NIST Cert
Multi-Grid Standard Stage Micrometer on Opal Glass
Multi-Grid Micrometer on Opal Glass w/ NIST Cert
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin