Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Designed to calibrate systems from 0.08X to 4X magnification, this Multifunction Calibration Target has the ability to test many parameters of a visual system at one time, allowing more useful information to be obtained with one target. Depth of Field can be measured for a number of resolutions, allowing measurements to be made that are useful for each particular application. System MTF can be measured with frequencies from 5 lp/mm to 80 lp/mm. The target consists of two framed, 100 x 166 x 1.5mm, glass plates with chrome deposit. The second plate has a circular and grid pattern to measure planar and tilted plane distortion. The pattern is designed to make use of the entire FOV without having to move the target between measurements of each parameter, and it is designed for very high accuracy. Detailed specifications and a certificate of compliance are included. Set #58-770 includes both opal and standard chrome on glass targets.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
0.08X - 4X Standard, Multi-Function Calibration Target | #58-403 | ₹1,97,550 Qty 5+ ₹1,87,722 Request Quote |
|
||
0.08X - 4X Opal Glass, Multi-Function Calibration Target | #58-769 | ₹2,40,750 Qty 5+ ₹2,28,807 Request Quote |
|
||
0.08X - 4X Opal & Standard, Multi-Function Calibration Target | #58-770 | ₹3,74,400 Qty 5+ ₹3,55,698 Request Quote |
|
Tested Parameter | Pattern Size | Pattern Description |
Resolution/MTF | 154 x 100mm | 11 cycles of 5 to 40 to 5 lp/mm |
Resolution/MTF | 21.8 x 28mm | 50 lp/mm |
Resolution/MTF | 21.8 x 26mm | 60 lp/mm |
Resolution/MTF | 21.9 x 24mm | 70 lp/mm |
Low Mag DOF | 100 x 154mm | 80 lp/mm |
FOV/DOF | 154mm | Linear Scale, 0-154mm, 0.25mm pitch |
Distortion | 80 x 80mm | 5, 10, 15, 20, 30, 40, 50, 60, 70, 80, & 90mm Diameter Circles |
Distortion | 80 x 80mm | 1, 2 & 4mm Pitch |
Blooming | 115 x 20mm | Positive and Negative Circles & Squares |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act