The TECHSPEC® Multi-Element Tube System Kit provides an introductory platform for researchers, engineers, or educators to create optical assemblies for OEM, experimentation, or prototyping purposes. This kit contains an assortment of essential Multi-Element Tube System components, including single and pair optic mounts, outer tubes, spacer rings and tubes, aperture rings, and various accessories needed to construct a basic optical system. The TECHSPEC Multi-Element Tube System Kit includes optic mounts for common optical diameters of 12mm, 12.5mm, and 25mm. The included C-Mount thread adapters allow for compatibility between the systems created with this kit and a broad range of applications.
List of Components | Quantity | Stock No. |
Outer Tube, 15mm Length | 2 | #37-900 |
Outer Tube, 30mm Length | 2 | #37-901 |
Outer Tube, 50mm Length | 2 | #37-902 |
Outer Tube, 80mm Length | 1 | #37-903 |
Outer Tube, 100mm Length | 1 | #37-904 |
Inner Single Optic Mount, 12mm | 2 | #38-749 |
Inner Single Optic Mount, 12.5mm | 2 | #38-750 |
Inner Single Optic Mount, 25mm, Thin | 2 | #38-755 |
Inner Single Optic Mount, 25mm, Thick | 2 | #38-758 |
Inner Pair Optic Mount, 25mm x 2 pcs., Thick | 1 | #11-054 |
Inner Spacer Ring Kit | 1 | #11-193 |
Inner Spacer Tube, 1mm | 2 | #11-194 |
Inner Spacer Tube, 3mm | 1 | #11-195 |
Inner Spacer Tube, 5mm | 1 | #11-196 |
Inner Spacer Tube, 10mm | 1 | #11-197 |
Inner Spacer Tube, 25mm | 1 | #11-198 |
Inner Spacer Tube, 40mm | 1 | #11-199 |
Inner Spacer Tube, 60mm | 1 | #11-207 |
ME Inner Aperture Plate Kit | 1 | #11-187 |
ME Outer Tube Joining Ring | 1 | #11-179 |
Multi-Element Retaining Ring Set | 1 | #37-774 |
ME C-Mount Male Converter | 1 | #11-178 |
ME C-Mount Female Converter | 1 | #11-177 |
ME Tube Spanner Wrench | 1 | #11-046 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act