eo_logo
 
Product added to cart
Top Seller

Mounted Linear Glass Polarizing Filters

Mounted Linear Glass Polarizing Filters

×
  • Stackable, Rotating Mount for Easy Integration into Imaging Systems
  • Eliminate Hot Spots and Reduce Glare
  • 95% Polarization Efficiency
  • Also Available Unmounted

Mounted Linear Glass Polarizing Filters feature a rotatable threaded mount available in a wide range of standard thread sizes. Linear polarizing filters will transmit a single axis of polarization and can be used to reduce glare and hot spots in imaging systems. Two polarizing filters can be stacked to achieve a variable density effect. Thickness includes a 2mm male thread. Mounted Linear Glass Polarizing Filters have 95% polarization efficiency. The filters are also available unmounted

Common Specifications

Construction:
Dichroic
Coating:
Uncoated
Extinction Ratio:
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
Substrate:
Float Glass
Polarization:
95% Efficency
Transmission (%):
Single: 30
Crossed: 0.15
Wavelength Range (nm):
400 - 700
Operating Temperature (°C):
-15 to +70

Products

 Extinction Ratio  CA (mm)  Wavelength Range (nm)  Dia. (mm)  Coating   Polarization   Compare   Stock Number   Price  Buy
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
22.5 400 - 700 27.50 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
23.00 400 - 700 29.00 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
33.00 400 - 700 39.00 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
36.00 400 - 700 43.10 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
38.50 400 - 700 45.60 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
39.00 400 - 700 45.00 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
41.50 400 - 700 48.60 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
44.00 400 - 700 49.90 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
44.50 400 - 700 51.60 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
47.50 400 - 700 54.60 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
50.50 400 - 700 57.60 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
53.50 400 - 700 60.60 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
54.00 400 - 700 60.00 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
57.50 400 - 700 64.60 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
68.00 400 - 700 74.50 Uncoated 95% Efficency
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
99.00 400 - 700 110.00 Uncoated 95% Efficency

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin