eo_logo
 
Product added to cart

Mounted Color Filters

×
  • Improve Contrast
  • Isolate Spectral Regions/Colors
  • Precision Colored Glass

Mounted Color Filters are ideal for machine vision and are best used with black-and-white cameras to yield increased contrast and resolution. Utilizing the principle "Like Colors Lighten Like Colors" will maximize results. Daylight Blue filters increase color temperature from 3300K to 5500K (daylight). Color camera settings (Red/Blue gain level and AWC) yield further optimization when used in conjunction with lamp selection (quartz-halogen and fluorescent). Mounted Color Filters provide wide fields of view unobtainable with angle-sensitive filters.

Common Specifications

Note:
AR Coating: MgF2
Substrate:
Colored Glass
Surface Quality:
80-50
Wavelength Range (nm):
400 - 700

Products

 Filter Thread   Color   Cut-On Wavelength (nm)   Glass/Filter Number   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
M22.5 x 0.50 Blue 395.00 B-440 400 - 700
M25.5 x 0.50 Blue 395.00 B-440 400 - 700
M30.5 x 0.50 Blue 395.00 B-440 400 - 700
M43 x 0.75 Blue 395.00 B-440 400 - 700
M46 x 0.75 Blue 395.00 B-440 400 - 700
M58 x 0.75 Blue 395.00 B-440 400 - 700
M22.5 x 0.50 Green 520.00 G-533 400 - 700
M25.5 x 0.50 Green 520.00 G-533 400 - 700
M30.5 x 0.50 Green 520.00 G-533 400 - 700
M46 x 0.75 Green 520.00 G-533 400 - 700
M22.5 x 0.50 Red 600.00 R-60 400 - 700
M25.5 x 0.50 Red 600.00 R-60 400 - 700
M30.5 x 0.50 Red 600.00 R-60 400 - 700
M52 x 0.75 Red 600.00 R-60 400 - 700
M62 x 0.75 Red 600.00 R-60 400 - 700
M37 x 0.75 Red 600.00 R-60 400 - 700

Product Details

All filters can be threaded together via identical male and female threads on each mount. Color filters can also be used in conjunction with mounted UV filters to block unwanted ultraviolet light and protect the filters in extreme environments.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin