eo_logo
 
Product added to cart

Mid-Wave Infrared (MWIR) Polarizers

×
  • 1.5 – 5μm Wavelength Range
  • Mounted for Easy Handling and System Integration
  • Highly Durable Soda Lime Substrate

Featuring high contrast ratios and transmittances, Mid-Wave Infrared (MWIR) Polarizers are designed for applications operating in the 1.5 – 5μm wavelength range. Ideal for harsh environments, each MWIR polarizer is constructed of a dichroic glass substrate which provides a high resistance to UV radiation and chemicals, as well as an operating temperature of up to 120°C.

Common Specifications

Thickness (mm):
5.00
Construction:
Nanoparticle
Angle of Incidence (°):
±20
Substrate:
Soda Lime Float Glass
Surface Quality:
60-40
Transmission (%):
35 (1500-5000nm)
65 (2000-4500nm)
Transmitted Wavefront, P-V:
<3λ per 10mm
Beam Deviation (arcmin):
<1
Polarization Axis Mark (%):
±2
Wavelength Range (nm):
1500 - 5000
Damage Threshold, By Design:
1 W/cm2 (Continuous Block)
5 W/cm2 (Continuous Pass)
Operating Temperature (°C):
-20 to +120

Products

 Extinction Ratio  CA (mm)  Wavelength Range (nm)   Surface Quality  Dia. (mm)  Thickness (mm)   Compare   Stock Number   Price  Buy
>1,000:1 (1500-5000nm)
>10,000:1 (2000-4500nm)
8.1 1500 - 5000 60-40 12.50 5.00
>1,000:1 (1500-5000nm)
>10,000:1 (2000-4500nm)
20.8 1500 - 5000 60-40 25.00 5.00

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin