eo_logo
 
Product added to cart

Micro Line and Dot Standard Stage Micrometer

×
  • New Opal Version Available
  • Calibrate Pixel Dithering
  • Lines and Dot Range from 2μm to 100μm

The Micro Line and Dot Standard is designed to calibrate imaging devices performing critical measurements. The pattern features known dot and line sizes of 2μm, 3μm, 4μm, 5μm, 6μm, 7μm, 8μm, 9μm, 10μm, 25μm, 50μm, 75μm, 100μm. Calibrating with this target can limit the effects of pixel dithering in image processing algorithms. Target is chrome on glass or chrome on opal.

Common Specifications

Scale Divisions:
2μm, 3μm, 4μm, 5μm, 6μm, 7μm, 8μm, 9μm, 10μm, 25μm, 50μm, 75μm, 100μm
Dimensions (mm):
25.4 x 76.2
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100

Products

 Title   Compare   Stock Number   Price  Buy
Micro Line and Dot Standard Stage Micrometer
Micro Line and Dot Standard Stage Micrometer on Opal Glass
Micro Line and Dot Standard Stage Micrometer w/ NIST Cert
Micro Line and Dot Micrometer on Opal Glass w/ NIST Cert
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin