eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

MgF2 Coated Negative Achromatic Lenses

×

TECHSPEC® MgF2 Coated Negative Achromatic Lenses consist of two optical elements cemented together. Negative doublet lenses are corrected for color and on-axis aberrations. TECHSPEC MgF2 Coated Negative Achromatic Lenses are used predominantly as Barlow lenses to extend focal lengths. These lenses are often combined with positive achromatic mirror systems and imaging lenses.

Common Specifications

Bevel:
Protective bevel as needed
Focal Length Tolerance (%):
±1
Focal Length Specification Wavelength (nm):
587.6
Surface Quality:
40-20
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 700

Products

Dia. (mm) EFL (mm) BFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
6.25 -7.50 -9.90 N-BAF10 / N-SF10 MgF2 (400-700nm)
6.25 -10.00 -11.92 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
6.25 -12.50 -12.89 N-BAF10 / N-SF10 MgF2 (400-700nm)
6.25 -25.00 -26.53 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
9.00 -12.00 -13.78 N-BK7 / N-SF5 MgF2 (400-700nm)
Other Coating Options
×
9.00 -25.00 -27.33 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
12.50 -15.00 -18.08 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
12.50 -20.00 -22.88 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
12.50 -25.00 -27.33 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
12.50 -35.00 -36.51 N-BK7 / N-SF5 MgF2 (400-700nm)
Other Coating Options
×
12.50 -50.00 -51.58 N-BK7 / N-SF5 MgF2 (400-700nm)
Other Coating Options
×
12.50 -75.00 -77.47 N-BK7 / N-SF5 MgF2 (400-700nm)
Other Coating Options
×
25.00 -30.00 -36.15 N-BAF10 / N-SF10 MgF2 (400-700nm)
25.00 -40.00 -44.40 N-BAF10 / N-SF10 MgF2 (400-700nm)
25.00 -50.00 -53.33 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
25.00 -75.00 -77.65 N-BK7 / N-SF5 MgF2 (400-700nm)
Other Coating Options
×
25.00 -100.00 -102.37 N-BAF10 / N-SF10 MgF2 (400-700nm)
Other Coating Options
×
25.00 -150.00 -152.63 N-BK7 / N-SF5 MgF2 (400-700nm)
Other Coating Options
×
40.00 -60.00 -67.12 N-BAF10 / N-SF10 MgF2 (400-700nm)
40.00 -80.00 -84.47 N-BK7 / N-SF5 MgF2 (400-700nm)
40.00 -100.00 -104.33 N-BK7 / N-SF5 MgF2 (400-700nm)
40.00 -120.00 -124.27 N-BK7 / N-SF5 MgF2 (400-700nm)
40.00 -150.00 -154.22 N-BK7 / N-SF5 MgF2 (400-700nm)

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin