eo_logo
 
Product added to cart

Metric Z-Axis Stages

×
  • Fine Micrometer Movement
  • Available in Four Sizes
  • Black Anodized Aluminum
  • Locking Knob

Metric Z-Axis Stages provides micrometer movement for optical components. One rotation of the knob equals 0.5mm. Height adjustment is ±2.5mm for 25mm and 40mm stages and ±5.0mm for 60mm and 80mm stages. Metric Z-Axis Stages are available are constructed of black anodized aluminum and feature a locking knob. The stages are available in four sizes.  

Common Specifications

Type of Movement:
Linear (Z)
Construction:
Aluminium Stage
Straight Line Accuracy (μm):
3
Travel Per Knob Rotation (mm):
0.5
Type of Drive:
Metric Micrometer

Products

 Stage Size (mm)   Type   Type of Drive   Height Adjustment (mm)   Load Capacity (kg)   Compare   Stock Number   Price  Buy
25 x 25 Metric Metric Micrometer ±2.5 1
40 x 40 Metric Metric Micrometer ±2.5 2
60 x 60 Metric Metric Micrometer ±5 5
80 x 80 Metric Metric Micrometer ±5 5
100 x 100 Metric Metric Micrometer ±10 7
120 x 120 Metric Metric Micrometer ±10 7

Product Details

40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ¼-20 or M6 socket head cap screw. Compatible with the following stages: #55-029, #55-030, #55-031, #55-838, and #55-839.

60mm square Z-Axis Stage (#55-032) and 80mm square Z-Axis Stage (#56-335) are compatible with the following stages: #54-687, #55-459#55-840, #55-841, and #56-335.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin