eo_logo
 
Product added to cart

Metric Spatial Filters

Fiber Spatial Filter-FC, #55-475

Fiber Spatial Filter-FC, #55-475 Metric Spatial Filter, #57-739
×
  • X-Y Micrometer Translation
  • Gimbal Tilt Control for Fiber Alignment
  • Z-Axis Translation for Objective Mount

Our Metric Spatial Filters are designed to ease fiber optic and pinhole system integration. With ±1.5mm micrometer driven X-Y translation, 2.5μm resolution, and an objective mount with 10mm Z-axis translation, these Metric Spatial Filters are ideal for a range of DIN and JIS standard objectives. The fiber optic metric spatial filter provides easy connection for fiber optics with an FC termination and features gimbal tilt control for fiber alignment with a ±2° adjustable angle range. The pinhole metric spatial filter includes a pinhole adapter for integrating mounted and unmounted pinholes.

Note: Metric Spatial Filters are only compatible with the following objectives: DIN Achromatic 4X (#43-902), DIN Plan 4X (#67-706), and the JIS Achromatic 10X.

Common Specifications

Construction:
Black Anodized Aluminum
Linear Travel Resolution (μm):
2.5 (XY)
Base Tilt Angle (°):
±2
Type of Drive:
Differential Micrometer (XY)
Compatible Post:
M6 x 1.0

Products

 Title   Compare   Stock Number   Price  Buy
Fiber Spatial Filter-FC
Metric Spatial Filter

Technical Information

#55-475
#55-475 (Units: mm)

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin