eo_logo
 
Product added to cart

Metric Base Plates

×
  • Three Sizes Available
  • Mates With Metric Posts Using Adapter #55-036
  • Slotted Design for Both Metric and English Breadboards
  • Mounting Holes Designed for Our Metric Line of Components
  • Black Anodized Aluminum Construction

These durable and versatile breadboard mounting plates accommodate both metric and English breadboards as well as our metric line of components. Available in three sizes. Black anodized aluminum construction.

Common Specifications

Thickness (mm):
7.00
Center Hole:
M16 x 1.0
Construction:
Black Anodized Aluminum

Products

 Type   Length (mm)   Width (mm)   Compare   Stock Number   Price  Buy
Metric 60.00 30.00
Metric 100.00 40.00
Metric 120.00 70.00

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin