eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

MercuryTL™ Liquid Lens Telecentric Lenses

×
  • Liquid Lens for Extended Depth of Field Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 0.75X

TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the capabilities of a telecentric lens with the flexibility of a liquid lens. These lenses combine the unique feature of telecentric lenses, eliminating parallax (or perspective) error, with a liquid lens, allowing for the focus to be electronically controlled. This combination provides quick working distance adjustment, while maintaining telecentricity, distortion, and image performance throughout the entire working distance range. TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses are ideal for gauging, measurement, and placement applications where quick depth of field adjustment is required.

Common Specifications

Note:
MercuryTL™
Aperture (f/#):
f/10
Mount:
C-Mount

Products

PMAG Max. Sensor Format  FOV @ Max Sensor Format, H x V (mm)   Aperture (f/#)  WD (mm)  Compare   Stock Number   Price  Buy
0.15X 1/2" 41.2 x 30.9 f/10 169 - 265
0.37X 1/1.8" 19.5 x 14.6 f/10 84 - 101

Product Details

As the liquid lens is used to focus the telecentric lens, its curvature changes. As its curvature changes, there will be small changes in the ray angles in the rear of the lens (incident on the image sensor). As a result, there are small field of view changes over the working distance range as the liquid lens refocuses the lens. However, the front (object space) ray angles are unaffected by the liquid lens changing curvature, allowing the telecentric lens to maintain telecentricity over the entire working distance range.

Note: Hirose cables and Liquid Lens Driver sold separately.

Technical Information

Accessories

Title CompareStock Number  Price Buy
6-way Male/Female Hirose Cable, 3m Length #33-468 ₹13,050   Request Quote
  • 10 to 12 days
    ×
Mounting Clamp,1.75" Centerline, 30mm ID #56-870 ₹14,850   Request Quote
  • 10 to 12 days
    ×
Mounting Clamp, 2.25" Centerline, 30mm ID #56-871 ₹14,850   Request Quote
  • 10 to 12 days
    ×
Optotune Industrial Electrical Lens Driver 4i | EL-E-4I #88-940 ₹43,830   Request Quote
  • 10 to 12 days
    ×
6-way Hirose Male/Female Cable, 1m Length #88-941 ₹10,170   Request Quote
  • Contact Us
    ×
Gardasoft TR-CL180 Industrial Lens Controller #13-803 ₹1,17,000   Request Quote
  • 10 to 12 days
    ×
Optotune Industrial 4 Channel Current Controller | ICC-4C-500 #22-408 ₹1,25,280   Request Quote
  • 10 to 12 days
    ×
6-way Male/Female Hirose Cable, 5m Length #23-852 ₹14,310   Request Quote
  • 10 to 12 days
    ×
Optotune Industrial 4 Channel Current Controller | ICC-4C-2000 #23-717 ₹1,42,290   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin