eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M25.5 and M30.5 Mounted Neutral Density Filters

×
  • VIS and NIR ND Filters, Mounted for Imaging Lenses
  • Variety of Optical Densities
  • Stack Filters Together for Custom Transmission Profiles

Our TECHSPEC® Absorptive Neutral Density Filters and TECHSPEC® NIR Non-Reflective Neutral Density Filters are now available in M25.5 and M30.5 mounts for imaging lenses. Neutral Density (ND) filters are useful for limiting the amount of light that reaches the sensor of a camera. Using ND filters rather than the iris of your lens allows the imaging system to limit the depth of field of the image, eliminating parallax errors and other image artifacts that may limit the usefulness of your machine vision software.

Common Specifications

Clear Aperture CA (mm):
22.0

Products

Dia. (mm)  Filter Thread   Optical Density OD (Average)   Transmission (%)   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
28.00 M25.5 x 0.50 0.1 79.00 400 - 700
28.00 M25.5 x 0.50 0.15 70.00 400 - 700
28.00 M25.5 x 0.50 0.2 63.00 400 - 700
28.00 M25.5 x 0.50 0.3 50.00 400 - 700
28.00 M25.5 x 0.50 0.4 40.00 400 - 700
28.00 M25.5 x 0.50 0.5 32.00 400 - 700
28.00 M25.5 x 0.50 0.6 25.00 400 - 700
28.00 M25.5 x 0.50 0.7 20.00 400 - 700
28.00 M25.5 x 0.50 0.9 12.50 400 - 700
28.00 M25.5 x 0.50 1.0 10.00 400 - 700
28.00 M25.5 x 0.50 1.3 5.00 400 - 700
28.00 M25.5 x 0.50 1.5 3.20 400 - 700
28.00 M25.5 x 0.50 2.0 1.00 400 - 700
28.00 M25.5 x 0.50 2.5 0.30 400 - 700
28.00 M25.5 x 0.50 3.0 0.10 400 - 700
33.50 M30.5 x 0.50 0.1 79.00 400 - 700
33.50 M30.5 x 0.50 0.15 70.00 400 - 700
33.50 M30.5 x 0.50 0.2 63.00 400 - 700
33.50 M30.5 x 0.50 0.3 50.00 400 - 700
33.50 M30.5 x 0.50 0.4 40.00 400 - 700
33.50 M30.5 x 0.50 0.5 32.00 400 - 700
33.50 M30.5 x 0.50 0.6 25.00 400 - 700
33.50 M30.5 x 0.50 0.7 20.00 400 - 700
33.50 M30.5 x 0.50 0.9 12.50 400 - 700
33.50 M30.5 x 0.50 1.0 10.00 400 - 700
33.50 M30.5 x 0.50 1.3 5.00 400 - 700
33.50 M30.5 x 0.50 1.5 3.20 400 - 700
33.50 M30.5 x 0.50 2.0 1.00 400 - 700
33.50 M30.5 x 0.50 2.5 0.30 400 - 700
33.50 M30.5 x 0.50 3.0 0.10 400 - 700
28.00 M25.5 x 0.50 0.3 50.00 700 - 1200
28.00 M25.5 x 0.50 0.5 32.00 700 - 1200
28.00 M25.5 x 0.50 0.6 25.00 700 - 1200
28.00 M25.5 x 0.50 0.9 12.50 700 - 1200
28.00 M25.5 x 0.50 1.0 10.00 700 - 1200
28.00 M25.5 x 0.50 1.3 5.00 700 - 1200
28.00 M25.5 x 0.50 1.5 3.20 700 - 1200
28.00 M25.5 x 0.50 2.0 1.00 700 - 1200
28.00 M25.5 x 0.50 2.5 0.30 700 - 1200
28.00 M25.5 x 0.50 3.0 0.10 700 - 1200
33.50 M30.5 x 0.50 0.3 50.00 700 - 1200
33.50 M30.5 x 0.50 0.5 32.00 700 - 1200
33.50 M30.5 x 0.50 0.6 25.00 700 - 1200
33.50 M30.5 x 0.50 0.9 12.50 700 - 1200
33.50 M30.5 x 0.50 1.0 10.00 700 - 1200
33.50 M30.5 x 0.50 1.3 5.00 700 - 1200
33.50 M30.5 x 0.50 1.5 3.20 700 - 1200
33.50 M30.5 x 0.50 2.0 1.00 700 - 1200
33.50 M30.5 x 0.50 2.5 0.30 700 - 1200
33.50 M30.5 x 0.50 3.0 0.10 700 - 1200

Product Details

We have specially designed our mounts to hold filters up to 6.5mm in thickness, allowing the user to stack multiple ND filters together to create custom transmission filters. Optical Densities are additive, meaning a filter stack of a 0.4 OD filter and a 1.3 OD filter will produce a 1.7 Optical Density.

Accessories

Title CompareStock Number  Price Buy
M25.5 x 0.5 Mount for 25mm Diameter Filters #65-800 ₹4,611 Qty 10+ ₹4,324   Request Quote
  • 10 to 12 days
    ×
M30.5 x 0.5 Mount for 25mm Diameter Filters #65-801 ₹4,698 Qty 10+ ₹4,411   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin