eo_logo
 
Product added to cart

Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras

See More by Teledyne Lumenera
×
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

Teledyne Lumenera INFINITY5 Microscopy Cameras are an excellent fit for quantitative and low-light applications. These cameras are compatible with any c-mount, come complete with image analysis software and an industry leading four (4) year warranty. The CMOS models also have HDMI output, enabling direct video output to monitors with an HDMI port. Their high dynamic range and 14-bit output make these cameras a versatile entry-level research camera for documentation and image analysis in life science, clinical and material science applications. Teledyne Lumenera INFINITY Microscopy Cameras easily manage seconds of exposure time with a dark current rating of less than 1 e-/s and a low noise level comparable to sCMOS cameras.

These Teledyne Lumenera INFINITY5 Microscopy Cameras feature ultra-sensitive Sony sensors, and their performance and price make them an ideal solution for fluorescence applications. The cameras feature a unique noise reduction technology that includes high grade components, low noise electronics and improved thermal management techniques.

Note: The INFINITY3 & INFINITY2 Series have been discontinued by the manufacturer but are still available for purchase in limited quantities.

Common Specifications

Manufacturer:
Teledyne Lumenera
Camera Family:
INFINITY
Dimensions (mm):
97.8 x 69.8 x 50.8 (exludes lens mount)
Housing:
Full
Image Buffer:
Not Specified
Type of Shutter:
Global
Power Supply:
Power over USB
Interface Port Orientation:
Side Panel
Mounting Threads:
2 x ¼-20 (Integrated into Housing)
Mount:
C-Mount
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +70

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Mount   Housing   Compare   Stock Number   Price  Buy
Monochrome Microscopy Camera INFINITY2-1R 1/2" 1.40 C-Mount Full
Monochrome Microscopy Camera INFINITY3-3UR 2/3" 2.80 C-Mount Full
Monochrome Microscopy Camera INFINITY5-3M 1/1.8" 3.00 C-Mount Full
Color Microscopy Camera INFINITY5-3C 1/1.8" 3.00 C-Mount Full
Monochrome Microscopy Camera INFINITY5-5M 2/3" 5.10 C-Mount Full
Color Microscopy Camera INFINITY5-5C 2/3" 5.10 C-Mount Full

Accessories

Title CompareStock Number  Price Buy
GPIO Breakout Cable for Lumenera INFINITY5 Cameras #16-681 ₹7,800   Request Quote
  • 10 to 12 days
    ×
ACC-01-1203 PCIEx4 adapter 4x1channel #70-310 New ₹16,500   Request Quote
  • 10 to 12 days
    ×
ACC-01-1204 USB 3.0 to PCIe x4 adapter #70-311 New ₹21,000   Request Quote
  • 10 to 12 days
    ×
ACC-01-2303 1m USB3 Cable TypeA-MicroB #70-313 New ₹3,200   Request Quote
  • 10 to 12 days
    ×
ACC-01-2304 1m metal USB TypeA-MicroB #70-314 New ₹4,400   Request Quote
  • 10 to 12 days
    ×
ACC-01-2305 3m metal USB3 TypeA-MicroB #70-315 New ₹5,700   Request Quote
  • 10 to 12 days
    ×
ACC-01-6001 USB3 Hub VIA VL812 #70-321 New ₹8,000   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin