eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Liquid Lens Cx Series Fixed Focal Length Lenses

×
  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Liquid Lens Provides Dynamic Autofocus
  • 12mm to 50mm Focal Length

TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses are designed with an integrated liquid lens providing a quick autofocus solution. Combining our high-resolution optical design with a liquid lens allows for fast electronic focus with superior image performance. The C-Mount design simplifies integration into machine vision and factory automation applications. TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses features a modular 3-piece housing design for easy access and replacement of the integrated liquid lens. For further documentation information or questions regarding ease of assembly and design support, please review our quick start guides, lens manuals, or contact technical support.

Note: Driver and software are required for operation and must be purchased separately unless camera in use has liquid lens control capability. Various drivers and software are included in the Electronics Development Kit (#28-773). Individual drivers can also be purchased separately if software is not needed (#12-247 or #12-248).

TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses are also available without a liquid lens as TECHSPEC® Cx Series Fixed Focal Length Lenses. This standalone modular 3-piece design without the liquid lens allows other accessories such as filter holders and apertures to be integrated. Additional Cx Lens accessory options are available for purchase separately.

Common Specifications

Iris Option:
Fixed
Coating Specification:
425 - 675nm BBAR
Filter Thread:
M25.5 x 0.50 (Male)
Mount:
C-Mount
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
12.00 1/2" f/6 100 - ∞ C-Mount
16.00 2/3" f/5 100 - ∞ C-Mount
25.00 2/3" f/5 150 - ∞ C-Mount
35.00 2/3" f/7 225 - ∞ C-Mount
35.00 2/3" f/5 225 - ∞ C-Mount
50.00 2/3" f/7 250 - ∞ C-Mount

Product Details

Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 6 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • C Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses. Also available with a VIS-NIR Broadband Anti-Reflection (BBAR) Coating.
  • Ci Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • Cr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
  • Cx Series: Modular, flexible mechanics allows lenses to be taken apart for easy integration of accessories such as liquid lenses, apertures, and more.
  • Liquid Lens Cx Series: Designed with an integrated liquid lens for quick autofocus.
  • Cw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 and IPX9K.

Accessories

Title CompareStock Number  Price Buy
Corning® Varioptic® - Variable Focus Liquid Lens, Driver Board with Maxim MAX14574 Driver and I2C/DC Input #12-248 ₹21,750   Request Quote
  • 10 to 12 days
    ×
Cx Lens Spanner Wrench #35-029 ₹870   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin