eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Liquid Lens CF Objectives

TECHSPEC® Liquid Lens CF Objectives

TECHSPEC® Liquid Lens CF Objectives 2X Tunable Compact Objective Liquid Lens Assembly, #34-712 5X Tunable Compact Objective Liquid Lens Assembly, #34-713
×
  • Integrated Liquid Lens for Focus Tuning
  • Lightweight Objective with Compact Form Factor
  • Optimized For Long Working Distances

TECHSPEC® Liquid Lens CF Objectives are designed with an integrated liquid lens and reduced size, while maintaining optical performance. While traditional objective systems require tube lenses and have long tube lengths, TECHSPEC Liquid Lens CF Objectives optimize each objective to allow for shorter system lengths. The integrated liquid lens allows for the working distance to be focused tuned by adjusting the current applied to the liquid lens. TECHSPEC Liquid Lens CF Objectives are ideal for a variety of biomedical or machine vision applications including microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

Note: Hirose cables and Liquid Lens Driver sold separately.

Products

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial Electrical Lens Driver 4i | EL-E-4I #88-940 ₹43,830   Request Quote
  • 10 to 12 days
    ×
Optotune Electrical Lens Driver 4 | EL-E-4 #87-590 ₹31,770   Request Quote
  • 10 to 12 days
    ×
Gardasoft TR-CL180 Industrial Lens Controller #13-803 ₹1,17,000   Request Quote
  • 10 to 12 days
    ×
6-way Hirose Male/Female Cable, 1m Length #88-941 ₹10,170   Request Quote
  • Contact Us
    ×
6-way Male/Female Hirose Cable, 3m Length #33-468 ₹13,050   Request Quote
  • 10 to 12 days
    ×
6-way Male/Female Hirose Cable, 5m Length #23-852 ₹14,310   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin