eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Liquid Lens M12 Lenses

TECHSPEC® Liquid Lens M12 Imaging Lenses

TECHSPEC® Liquid Lens M12 Imaging Lenses TECHSPEC® Liquid Lens M12 Imaging Lenses TECHSPEC Liquid Lens M12 Imaging Lenses +1
×
  • Up to 1/1.8", S-Mount Lens
  • Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
  • Liquid Lens Provides Quick Autofocus
  • 6mm to 16mm Focal Length

TECHSPEC® Liquid Lens M12 Lenses feature a high-resolution f/2.4 optical design with an integrated liquid lens, allowing for fast electronic focus, superior image performance, and a quick autofocus solution. When combined with appropriate camera and software, the focus tunable liquid lens provides the active focus control needed to achieve an autofocus solution. The high light throughput f/2.4 aperture is ideal for high-speed machine vision applications. TECHSPEC® Liquid Lens M12 Lenses incorporates a 2-piece housing design for easy access and replacement of the included liquid lens. The liquid lens can also be rotated 180° inside the imaging lens for quickly accessing the liquid lens control cable.

These lenses won the 2nd place 2019 Inspect Award.

Note: Driver and software are required for operation and must be purchased separately unless camera in use has liquid lens control capability. Various drivers and software are included in the Electronics Development Kit (#28-773). Individual drivers can also be purchased separately if software is not needed (#12-247 or #12-248).

Common Specifications

Note:
Separate driver not included. Electronic development kit #28-773 recommended. When using a Maxim driver board (#12-247, #12-248, or #17-172) the jumper at ST2 must be removed before use to ensure optimal performance and product lifetime. Watch this video for more information.
Integrated Liquid Lens Model:
Corning® Varioptic® A-39N0
IR Cut Filter:
No
Iris Option:
Fixed
Flange Distance (mm):
14.025
Wavelength Range (nm):
400 - 700
Aperture (f/#):
f/2.4
Coating Specification:
λ/4 MgF2 @ 550nm
Mount:
M12 x 0.5 (S-Mount)

Products

FL (mm)  Aperture (f/#)  Max. Sensor Format WD (mm)  IR Cut Filter   Compare   Stock Number   Price  Buy
6.00 f/2.4 1/2" 100 - ∞ No
8.00 f/2.4 1/2" 150 - ∞ No
12.00 f/2.4 1/2" 150 - ∞ No
16.00 f/2.4 1/1.8" 220 - ∞ No

Product Details

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Accessories

Title CompareStock Number  Price Buy
Corning® Varioptic® - Variable Focus Liquid Lens, Driver Board with Maxim MAX14574 Driver and I2C/DC Input #12-248 ₹22,950   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin