eo_logo
 
Product added to cart

Liquid Crystal Variable Waveplates (Retarders)

×
  • Precise Electrically Controlled Retardance up to λ/2
  • Manual or Computer Interface Control
  • Easy Mounting with 8-32 Tapped Hole

Liquid Crystal Variable Waveplates (Retarders) are constructed using precision polished, optically flat fused silica windows spaced a few microns apart. The cavity is filled with nematic liquid crystal material and sealed. This assembly ensures excellent transmitted wavefront quality and low beam deviation, required for many demanding applications. The compensated retarders can operate from 0 – λ/2 in the visible (VIS) spectrum.

The nematic liquid crystal material allows to electrically control polarization with high precision. The long axis of the liquid crystal molecules defines the extraordinary, or slow, index. With no voltage present, the molecules lie parallel to the windows and maximum retardance is obtained. When voltage is applied across the liquid crystal layer, the molecules tip towards the direction of the applied electric field. As voltage increases, the effective birefringence decreases, causing a reduction in retardance. The basic liquid crystal controller (#63-045) allows to control a single retarder manually.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin