eo_logo
 
Product added to cart

Linear Microlens Arrays

×
  • Fused Silica and Silicon Substrates
  • 1x4 and 1x8 Lens Array Configurations
  • Ideal for Fiber Coupling and Collimating

Linear Microlens Arrays are available in fused silica and silicon substrates with linear arrays of either 4 or 8 lenses. Silicon has a high index of refraction, enabling short focal length, high-NA lens array designs, while fused silica offers excellent thermal stability and visible transmission to facilitate easy alignment. Linear Microlens Arrays are used to collimate and couple fiber arrays in fiber-to-fiber or laser-to-fiber applications, such as with semiconductor laser diodes. These lenses are AR coated for the near-infrared (NIR) with designs for 1310 and 1550nm, making them ideal for use with NIR lasers or in telecommunications.

Common Specifications

Lens Profile:
Spherical
Note:
Linear arrays are centered on the part and surrounded by inactive lenses.

Products

 Type   Dimensions (mm)   Pitch (μm)   Coating   Mode Field Diameter (mm)   Compare   Stock Number   Price  Buy
1 x 4 Linear Array 2.05 x 1.30 250 BBAR (1260-1675nm), Lens Side Source: 0.0104
Target: 0.085
1 x 8 Linear Array 3.05 x 1.30 250 BBAR (1260-1675nm), Lens Side Source: 0.0104
Target: 0.085
1 x 4 Linear Array 4.30 x 2.05 750 BBAR (1250-1620nm) Source: 0.0092
Target: 0.25
1 x 8 Linear Array 7.30 x 2.05 750 BBAR (1250-1620nm) Source: 0.0092
Target: 0.25
1 x 4 Linear Array 1.45 x 0.70 250 BBAR (1250-1620nm) Source: 0.0092
Target: 0.08
1 x 8 Linear Array 2.45 x 0.70 250 BBAR (1250-1620nm) Source: 0.0092
Target: 0.08
1 x 4 Linear Array 4.45 x 2.20 750 BBAR (1250-1620nm) Source: 0.0104
Target: 0.25
1 x 8 Linear Array 7.45 x 2.20 750 BBAR (1250-1620nm) Source: 0.0104
Target: 0.25
1 x 4 Linear Array 4.45 x 2.20 750 BBAR (1250-1620nm) Source: 0.0092
Target: 0.25
1 x 8 Linear Array 7.45 x 2.20 750 BBAR (1250-1620nm) Source: 0.0092
Target: 0.25
1 x 4 Linear Array 4.45 x 2.20 750 BBAR (1250-1620nm) Source: 0.003
Target: 0.25
1 x 8 Linear Array 7.45 x 2.20 750 BBAR (1250-1620nm) Source: 0.003
Target: 0.25

Technical Information

LINEAR MICROLENS ARRAYS
MFD, Source (µm) MFD, Target (µm) Working Distance (µm) Design Wavelength (nm) Substrate Stock No. 1x4 Array Stock No. 1x8 Array
10.4 85 15 in air, 10 in glue 1550 Fused Silica #21-172 #21-173
9.2 250 600 1550 Fused Silica  #21-174 #21-175
9.2 80 286 1310 Silicon #21-176 #21-177
10.4 250 1143 1550 Silicon #21-178 #21-179
9.2 25 1202 1310 Silicon #21-180 #21-181
3.0 250 304 1310 Silicon #21-182 #21-183

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin