eo_logo
 
Product added to cart

Line Grid Target

×
  • Test and Correction of Distortion in Vision Systems
  • Calibration of Perspective Error in Microscope Stages
  • Measure Physical Field of View

Line Grid Targets are designed for calibrating vision systems and microscope stages via repeated parallel lines in both X and Y axes. Using these lines as a reference, distortion and perspective error can be quantified and calibrated out of a system. Line Grid Targets are available as Chrome on Clear Float Glass, and Low Reflection Chrome on White Soda Lime Glass. The Chrome on Clear Float Glass is transparent and can be used for transmissive illumination via back lighting, while the Low Reflection Chrome on White Soda Lime Glass can be used for reflective illumination with front lighting, without creating highlights that degrade the image of the target.

Common Specifications

Overall Accuracy (mm):
±0.002
Optical Density OD (Average):
>3.0
Surface Quality:
20-10 over active area, 60-40 outside
Surface Flatness (P-V):
3 - 4λ

Products

 Title   Compare   Stock Number   Price  Buy
Line Grid Chrome On Glass 2" x 2"
1" x 1", Line Grid Low Reflective Chrome
2" x 2", Line Grid Low Reflective Chrome
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin